IESNA:LM-63-2002
[TEST]P950456
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19122
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2094.9 2288 2498.2 2721.4 2914.5 3076.4 3199.1 3270.8 3282.6 3247.4
3210.8 3208.2 3230.4 3278.7 3392.2 3675.5 4379 5434.9 6375.9 7099
7655 8179.7 8653.5 9098.6 9397.5 8966.8 7258.3 5077.3 3511 2361.1
995.9 315.9 150.1 65.3 20.9 0 0
2094.9 2291.9 2513.8 2729.2 2923.7 3085.5 3216 3287.8 3298.3 3266.9
3226.5 3225.2 3242.1 3291.7 3407.9 3629.8 4235.4 5265.2 6314.6 7063.8
7642 8224.1 8669.2 9105.1 9427.5 9149.5 7567.6 5403.6 3679.4 2448.6
1059.8 343.3 174.9 77 27.4 0 0
2094.9 2289.3 2504.7 2712.2 2897.6 3051.6 3170.3 3244.7 3252.6 3225.2
3195.1 3189.9 3208.2 3257.8 3368.7 3576.3 4068.3 4996.3 6040.5 6852.3
7452.7 8084.4 8683.5 9233 9697.7 9830.8 8765.8 6821 4602.2 2988.9
1383.5 545.6 306.7 169.7 78.3 26.1 0
2094.9 2273.7 2473.4 2671.8 2838.8 2981.1 3094.6 3153.4 3173 3161.2
3139 3136.4 3152.1 3175.6 3240.8 3372.7 3597.1 4114 4996.3 6009.2
6909.8 7746.4 8600 9404 10172.8 10773.2 11179.1 11211.7 10509.5 8337.7
4685.7 1677.2 673.5 360.2 165.8 37.9 0
2094.9 2247.6 2423.8 2605.2 2763.1 2897.6 3004.6 3076.4 3109 3116.8
3115.5 3123.4 3145.5 3166.4 3208.2 3303.5 3470.5 3722.4 4193.6 4989.8
6030.1 7140.8 8258 9421 10380.3 11286.1 12175 13168.2 13942.2 13373.1
10580 5827.7 2293.2 1025.9 433.3 44.4 0
2094.9 2233.2 2388.5 2545.2 2688.7 2820.6 2927.6 3011.1 3056.8 3089.4
3112.9 3150.8 3208.2 3253.9 3297 3364.8 3509.7 3742 4097 4531.7
5172.5 6011.8 6967.2 7993.1 9051.6 10225 11535.4 13074.2 15193.9 16453.4
15052.9 11314.8 6154 2195.4 545.6 31.3 0
2094.9 2225.4 2378.1 2536 2675.7 2807.5 2921.1 3003.3 3052.9 3084.2
3116.8 3154.7 3209.5 3257.8 3308.7 3384.4 3525.4 3753.8 4111.4 4572.1
5186.9 6009.2 6942.4 7947.4 9026.8 10213.2 11552.4 13172.1 15191.3 16377.7
14848 11098.2 6124 2239.7 539.1 35.2 0
2094.9 2199.3 2324.6 2461.6 2593.4 2721.4 2836.2 2932.8 3002 3055.5
3111.6 3179.5 3253.9 3316.5 3377.9 3465.3 3606.3 3824.3 4147.9 4589.1
5150.3 5836.9 6660.5 7609.4 8682.2 9889.5 11207.8 12631.8 14380.8 15717.3
13890 8674.4 3935.2 1339.1 318.5 27.4 0
2094.9 2182.3 2276.3 2384.6 2502.1 2620.9 2738.3 2841.4 2935.4 3017.6
3103.8 3186 3264.3 3333.5 3411.8 3525.4 3688.5 3940.4 4318.9 4835.8
5519.7 6335.5 7281.7 8315.5 9367.5 10474.3 11611.1 12818.4 14019.2 14423.8
12815.8 8589.6 3695 1108.1 446.4 124 0
2094.9 2152.3 2220.2 2298.5 2396.4 2503.4 2607.8 2716.1 2815.3 2915.8
3017.6 3110.3 3188.6 3272.2 3360.9 3466.6 3631.1 3894.7 4302 4895.8
5668.5 6560 7514.1 8481.2 9444.5 10411.6 11407.5 12361.6 12796.2 11967.4
9423.6 4727.5 1276.5 484.2 263.7 73.1 0
2094.9 2121 2154.9 2209.7 2282.8 2362.4 2457.7 2550.4 2650.9 2744.8
2854.5 2960.2 3064.6 3174.3 3287.8 3423.6 3610.2 3900 4335.9 4987.2
5842.1 6856.2 7835.2 8678.3 9407.9 10098.4 10659.6 10792.7 10114 8263.3
5155.6 1884.7 378.5 116.2 40.5 14.4 0
2094.9 2105.3 2119.7 2161.4 2221.5 2288 2367.6 2449.9 2538.6 2633.9
2735.7 2840.1 2955 3072.5 3203 3359.6 3564.5 3866 4288.9 4868.4
5645 6545.6 7371.8 7886.1 8122.3 8165.4 7990.5 7437.1 6422.9 4924.5
2898.9 986.7 224.5 64 18.3 7.8 0
2094.9 2084.4 2085.7 2107.9 2148.4 2198 2258 2322 2385.9 2446
2512.5 2573.9 2645.7 2714.8 2790.5 2881.9 3016.3 3227.8 3561.9 4048.7
4673.9 5308.3 5745.5 5806.9 5457.1 4807.1 3877.8 2722.7 1551.9 710
304.1 114.9 43.1 17 7.8 1.3 0
2094.9 2047.9 2020.5 2004.8 1991.7 1968.3 1927.8 1863.8 1779 1678.5
1563.6 1442.3 1320.9 1212.5 1129 1067.7 1023.3 1006.3 1093.8 1296.1
1520.6 1704.6 1694.2 1396.6 978.9 652.6 451.6 314.6 210.1 130.5
82.2 52.2 26.1 10.4 2.6 0 0
2094.9 2013.9 1951.3 1873 1760.7 1621.1 1456.6 1272.6 1076.8 884.9
745.3 672.2 656.5 663 685.2 704.8 720.5 721.8 704.8 669.6
630.4 591.3 549.5 503.8 443.8 369.4 288.5 207.5 155.3 113.6
73.1 43.1 17 6.5 2.6 0 0
2094.9 1983.9 1871.7 1721.6 1515.3 1289.5 1053.3 844.5 724.4 683.9
663 644.8 630.4 616.1 608.2 603 596.5 582.1 550.8 505.1
459.4 413.8 369.4 318.5 267.6 223.2 190.6 161.8 127.9 87.4
44.4 22.2 10.4 3.9 0 0 0
2094.9 1953.9 1796 1555.8 1289.5 1019.4 806.6 725.7 702.2 682.6
663 643.5 623.9 604.3 575.6 543 505.1 460.7 412.4 365.5
321.1 281.9 250.6 225.8 202.3 180.1 156.6 124 84.8 57.4
37.9 20.9 9.1 3.9 0 0 0
2094.9 1935.6 1720.3 1439.6 1123.8 857.5 749.2 727 706.1 683.9
665.7 643.5 620 591.3 554.7 509 459.4 408.5 355 302.8
259.7 232.3 212.7 194.5 174.9 155.3 133.1 105.7 83.5 66.6
48.3 31.3 10.4 1.3 0 0 0
2094.9 1909.5 1647.2 1314.3 988 794.9 751.8 730.9 710 687.8
668.3 647.4 622.6 588.6 543 494.7 435.9 377.2 313.2 267.6
237.5 219.3 204.9 189.3 172.3 151.4 125.3 103.1 86.1 67.9
49.6 31.3 9.1 0 0 0 0
2094.9 1906.9 1623.7 1266 935.8 787 759.6 737.4 715.3 694.4
673.5 650 625.2 588.6 544.3 485.5 419 352.4 297.6 255.8
229.7 212.7 197.1 180.1 160.5 135.7 108.3 90.1 73.1 56.1
37.9 20.9 5.2 0 0 0 0
2094.9 1906.9 1606.7 1239.9 913.6 787 764.9 742.7 717.9 694.4
673.5 651.3 626.5 593.9 552.1 494.7 424.2 353.7 293.7 249.3
223.2 207.5 191.9 173.6 151.4 120.1 92.7 77 62.6 47
30 11.7 1.3 0 0 0 0
2094.9 1913.4 1614.5 1243.9 913.6 787 764.9 742.7 719.2 697
674.8 652.6 629.1 597.8 556 492.1 421.6 348.5 288.5 245.4
221.9 206.2 189.3 172.3 148.8 112.2 87.4 73.1 57.4 41.8
26.1 9.1 0 0 0 0 0
